MSPM0-SDK — MSPM0 Software Development Kit (SDK)
Supported products & hardware
Products
Arm Cortex-M0+ MCUs
Hardware development
Evaluation board
MSPM0-SDK — MSPM0 Software Development Kit (SDK)
MSPM0 SDK for Windows
MSPM0 SDK for Linux
MSPM0 SDK for macOS
Products
Arm Cortex-M0+ MCUs
Hardware development
Evaluation board
Documentation
MSPM0 SDK Documentation Overview
MSPM0 SDK Manifest
Release Information
The MSPM0 SDK delivers components that enable engineers to develop applications on Texas Instruments MSPM0 microcontroller devices. The product is comprised of multiple software components and more than 150 examples of how to use these components together. In addition, examples are provided to demonstrate the use of each functional area and each supported device and as a starting point for your own projects.
The MSPM0 SDK includes support for FreeRTOS and a wide variety of middleware and drivers, including:
- Support for MSPM0L11xx/L13xx, MSPM0G1x0x/G3x0x, MSPM0C110x, MSPS003FX, and MSPM0L122X/L22X
- DriverLib with optimized footprint and performance
- Motor control examples for Stepper, Brushed, Sensorless FOC, and Hall Sensored Trap
- EEPROM emulation library
- IQMath for fixed point math
- Boot Image Manager to add secure booting features
- Libraries and demos for multiple protocols, including DALI, SMBus, PMBus, 1-Wire, etc.
- and more...
The MSPM0 MCU portfolio offers a single development environment that delivers flexible hardware, software and tool options for customers developing applications. A one-time investment with the MSPM0 software development kit (SDK) allows you create portable and modular code, opening the door to create unlimited applications.
What's new
- Handled MSPM0C110X ADC errata with new ADC and FactoryRegion DriverLib APIs
- Fixed variety of Timer DriverLib API bugs
- Updated SysConfig TIMER modules with improvements and fixes for channel configuration
- Updated Sensorless FOC BLDC Motor Control Library with bug fixes and new features
- Updated FlashCTL DriverLib APIs with improvements
- Added documentation for OpenOCD support for MSPM0
- Refer to the Release Notes for more details