The TPS48111-Q1 evaluation modue allows reference circuit evaluation of the TPS48111-Q1 driver. TPS48111-Q1 is a 3.5-V to 80-V smart high-side controller with pre-charge driver, two-level adjustable over current protection with adjustable circuit breaker timer, fast short-circuit, accurate analog current monitor output and remote over temperature protection features.
Features
- 3.5-V to 80-V operating voltage range
- 5-A to 50-A adjustable over current protection using onboard jumpers
- Programmable circuit breaker timer
- Analog current monitoring output
- LED status Indication for over current and over temperature faults