DLI-3P-DLI6500
Overview
The DLi6500 development kit includes the DLPC900 digital controller and supports two .65” 1080p resolution DMDs, either the DLP6500FYE or the DLP6500FLQ. At the heart of the DLi6500 development kit is the DLPC900 digital controller. The DLPC900 allows for high-speed binary pattern rates up to 9.5 kHz, 8-bit grayscale patterns up to 250 Hz and grayscale video at 60 Hz. The kit and its compatible software allow designers maximum pixel control and flexibility to create and sequence light patterns, making these kits ideal for use with industrial, medical and scientific applications.
- Compatible with DLP® LightCrafter™ 6500/9000 GUI and DLPC900 API
- LED and fiber optics bundles also available
Near-UV products (400 to 420 nm)
Near-UV products (400 to 420 nm)
Order & start development
DLI6500A-DK — DLP6500FLQ .65” 1080p Type-A DMD DLPC900 Digital Controller
DLI6500S-DK — DMD/Chipset DLP6500FYE .65” 1080p Type-S DMD DLPC900 Digital Controller
Technical documentation
Related design resources
Software development
SOFTWARE DEVELOPMENT KIT (SDK)
FIRMWARE
Support & training
Video series
View all videosVideos
Disclaimer
Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.