DLPR200
DLPC200 Configuration and Support Firmware
DLPR200
Overview
The DLP 0.55 XGA Chipset contains DLP5500, DLPC200 and DLPA200. To enable broad functionality of the chipset, TI is offering DLPC200 configuration and support software. This provides developers the flexibility to time and control the DLP5500 micromirrors for a variety of applications.
Features
DLPR200API - Application Programming Interface (API) for DLPC200. Provides users of the 0.55 XGA Chipset, DLP5500, API access to develop their own custom application.
DLPR200F - Configuration firmware for the DLPC200. Enables real-time operation of the 0.55 XGA Chipset, DLP5500, for modes such as Structured Light and Video.
DLPR200USB - Driver software for LightCommander USB Interface. Enables use of the DLP LightCommander USB interface for custom applications.
DLPR200APP - Reference application source code for DLPC200 API. Demonstrates how to interface to the DLPC200 API for custom applications.
Downloads
DLPR200API — Application Programming Interface (API) for DLPC200
DLPR200API — Application Programming Interface (API) for DLPC200
DLPR200F — Configuration Firmware for DLPC200
DLPR200F — Configuration Firmware for DLPC200
Technical documentation
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.