DP130DSEVM

DP130 Dual-Source Evaluation Module

DP130DSEVM

Order now

Overview

The SN75DP130DSEVM is designed to provide easy evaluation of the SN75DP130DS device. It is also meant to serve as a reference design to show a practical example of how to use the device in a mass-production system. The SN75DP130DS is a high-speed one-to-one redriver for Display Port signals with a dual supply voltages to minimize power consumption.

Features
  • Free-standing evaluation for DisplayPort applications
  • Basic Reference Design
  • On-Board Jumpers to adjust:
    • Equalization
    • CAD Sink Over Ride
    • HPD Sink Over Ride
  • EVM Power Options
    • Provided +5V DC power supply
    • Any ac-to-dc converter can be used as long as it has a 2.5mm plug with the positive terminal in the center
    • For portability, a battery holder is also provided for use with a 9V battery
HDMI, DisplayPort & MIPI ICs
SN75DP130 5.4-Gbps DP 1.2 limited redriver
Download View video with transcript Video

Order & start development

Evaluation board

DP130DSEVM — DP130 Dual-Source Evaluation Module

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Certificate DP130DSEVM EU Declaration of Conformity (DoC) 02 Jan 2019
User guide SN75DP130 EVM Users Manual (Rev. A) 20 Jan 2012

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos