DRV595EVM

DRV595 Evaluation Module

DRV595EVM

Order now

Overview

The DRV595 is a high-efficiency, high-current power driver ideal for driving a wide variety of loads in systems powered from 4.5 V to 26 V. PWM operation and low output stage on-resistance significantly decrease power dissipation in the amplifier. The DRV595EVM is a complete circuit which allows for quick evaluation of the DRV595 device without having to make a proto board.

Features
  • ±3 A Maximum Output Current
  • Wide Supply Voltage Range: 4.5 V – 26 V
  • High Efficiency Generates Less Heat
  • Multiple Switching Frequencies
  • Master/Slave Synchronization
  • Up to 1.2 MHz Switching Frequency
  • Feedback Power Stage Architecture with High PSRR
  • Integrated Self-Protection Circuits Including Over-Voltage, Under-Voltage, Over-Temperature, and Short Circuit with Error Reporting
  • Thermally Enhanced Package
  • DAP (32-pin HTSSOP Pad-down)
  • Speaker amps
    DRV595 15V/±4A High-Efficiency PWM Power Driver
    Download View video with transcript Video

    Order & start development

    Evaluation board

    DRV595EVM — DRV595EVM

    Buy from a distributor
    TI's Standard Terms and Conditions for Evaluation Items apply.

    Design files

    Technical documentation

    No results found. Please clear your search and try again.
    View all 3
    Type Title Date
    Certificate DRV595EVM EU Declaration of Conformity (DoC) 02 Jan 2019
    Data sheet 15V/±4A High-Efficiency PWM Power Driver datasheet (Rev. A) 13 Mar 2013
    EVM User's guide DRV595 PWM Power Driver Evaluation Module User's Guide 29 Nov 2012

    Support & training

    TI E2E™ forums with technical support from TI engineers

    View all forum topics

    Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

    If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

    Videos