DRV604PWPEVM

DRV604PWP evaluation module

DRV604PWPEVM

Order now

Overview

The DRV604PWPEVM customer evaluation module demonstrates the DRV604PWP integrated circuit (IC)from Texas Instruments (TI).

The DRV604PWP is a 2Vrms Pop-Free stereo line driver with a stereo headphone driver designed toallow the removal of the output DC-blocking capacitors for reduced component count and cost. The device is ideal for single supply electronics where size and cost are critical design parameters.

Designed using TI’s patented DirectPath™ technology, The DRV604 is capable of driving 2 Vrms into a 5kΩ load and a clean 40mW into a 32Ω headphone with a single 3.3V supply voltage. The device has differential inputs and uses external gain setting resistors, that supports a gain range of ±1V/V to ±10V/V, and line and headphone outputs have ±8kV IEC ESD protection. The DRV604 (occasionally referred to as the '604) has built-in shutdown control for pop-free on/off control.

Features
  • 4-channel evaluation module (double-sided, plated-through PCB layout)
  • Up to 2-Vrms line output
  • Single-ended analog input and output
  • Output capacitor less
  • Shutdown button
Audio line drivers
DRV604 2-Vrms DirectPath™; pop-free line driver & headphone amp with adjustable gain
Download View video with transcript Video

Order & start development

Evaluation board

DRV604PWPEVM — DRV604PWP Evaluation Module

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

Technical documentation

No results found. Please clear your search and try again.
View all 3
Type Title Date
Certificate DRV604PWPEVM EU Declaration of Conformity (DoC) 02 Jan 2019
Data sheet DirectPath 2Vrms Line Driver and HP Amp with Adjustable Gain datasheet (Rev. A) 16 Apr 2010
EVM User's guide DRV604PWPEVM User Guide 23 Dec 2009

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos