DRV8001-Q1EVM
DRV8001-Q1 evaluation module
DRV8001-Q1EVM
Overview
The DRV8001-Q1 evaluation module (EVM) allows for easy evaluation of the DRV8001-Q1 device. The EVM has been programmed and configured to work out of the box and begin driving loads right away. This EVM showcases an integrated driver with a half-bridge gate driver, six integrated half-bridges, six integrated high-side drivers, one external high-side gate driver for heater, one external high-side gate driver for electrochromic charge and one integrated low-side driver for electrochromic load discharge. The device features protection features such as under- and overvoltage monitors, offline open load and short-circuit diagnostics and zone-based thermal monitoring and shutdown protection. The device also has a muxable sense output (IPROPI) and integrate current regulation (ITRIP). The EVM is accompanied by a GUI application for easy control of the motor driver.
Features
- 4.5V to 35V operating motor supply range
- High output current capability: 4A peak, 2ARMS
- Onboard XDS110 debugger for microcontroller programming through USB
- Micro-USB cable
Brushed DC (BDC) motor drivers
Order & start development
DRV8001-Q1EVM — DRV8001-Q1 evaluation module
DRV800X-Q1-EVM-FW — Firmware and Source Code for DRV800x-Q1EVM
DRV800X-Q1-EVM-FW — Firmware and Source Code for DRV800x-Q1EVM
Hardware development
Evaluation board
Release Infomation
Initial version of FW, for prototype EVM APL.
DRV800X-Q1EVM-GUI — GUI for DRV800x-Q1EVM
DRV800X-Q1EVM-GUI — GUI for DRV800x-Q1EVM
Hardware development
Evaluation board
Documentation
Release Infomation
APL release
Design files
Technical documentation
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.