DRV81080-Q1EVM is a prototype evaluation module and is available in limited quantities.
DRV81080-Q1EVM
DRV81080-Q1 Evaluation Module
DRV81080-Q1EVM
Overview
The DRV81xxx-Q1 evaluation module (EVM) allows for easy evaluation of the DRV81xxx-Q1 family of devices. The EVM has been programmed and configured to work out of the box and begin driving loads right away. The DRV81xxx-Q1 family of devices has multiple low-side and high-side switches with integrated protection and diagnostics.
Features
- 3V to 40V operating motor supply range
- Output current capability: 330mA per output at 85°C, with all channels ON
- -19V maximum source-to-ground clamping voltage
- Two independent internal PWM generators
- Bulb inrush mode (BIM) to drive lamps
- USB-A to micro-USB cable
Order & start development
Evaluation board
DRV81080-Q1EVM — DRV81080-Q1 evaluation module
Firmware
DRV81XXX-Q1EVM-FW — Firmware files for DRV81xxx-Q1 EVM
DRV81XXX-Q1EVM-FW — Firmware files for DRV81xxx-Q1 EVM
Version: 1.00
Release date: 25 Jun 2024
Hardware development
Evaluation board
Documentation
Release Infomation
Initial release, see user guide for details
Software programming tool
DRV81XXX-Q1EVM-GUI — GUI for DRV81xxx-Q1 EVM
DRV81XXX-Q1EVM-GUI — GUI for DRV81xxx-Q1 EVM
Version: 0.2.1
Release date: 25 Jun 2024
Hardware development
Evaluation board
Documentation
Release Infomation
Initial release, see user guide for details
Design files
Technical documentation
No results found. Please clear your search and try again.
View all 2
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.