DRV8376EVM

DRV8376 evaluation module

DRV8376EVM

Order now

Overview

The DRV8376 evaluation module (EVM) is an integrated driver IC EVM for three-phase motor driver applications and provides single-chip power stage solution for customers driving 4.5V to 65V brushless DC motors. Along with the hardware of the DRV8376, the TMS320F280049C microcontroller-based board has reference software that sends necessary signals to the DRV8376 to spin a 3-phase Brushless-DC motor. GuiComposer software allows the user to program settings, enable the motor to spin, and monitor the system from fault conditions.

Features
  • 4.5V to 65V operating voltage (70V abs max)
  • High output current capability: 4.5A peak
  • AVDD and GVDD regulators
  • Integrated CSAs for three-phase low-side current measurement
  • Supply and fault LEDsC2000 (LAUNCHXL-F280049C) sensored trapezoidal firmware available
BLDC drivers
DRV8376 70V max 4.5A peak 3-phase motor driver with integrated current sensing and integrated FETs
Download View video with transcript Video
Important note
Limited quantities

DRV8376EVM is a prototype evaluation module and is available in limited quantities.

Order & start development

Evaluation board

DRV8376EVM — DRV8376 evaluation module

Evaluation board

LAUNCHXL-F280049C — F280049C LaunchPad™ development kit C2000™ Piccolo™ MCU

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
EVM User's guide DRV8376 Evaluation Module User’s Guide PDF | HTML 16 Oct 2024
Certificate DRV8376EVM EU RoHS Declaration of Conformity (DoC) 27 Sep 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos