DRV8601ZQVEVM

DRV8601ZQVEVM Evaluation Module

DRV8601ZQVEVM

Order now

Overview

The DRV8601 is a general-purpose single-supply Haptics driver designed to drive a DC motor (also known as Eccentric Rotating Mass or ERM in haptics terminology) or a linear vibrator (also known as Linear Resonant Actuator or LRA in haptics terminology) using a single-ended PWM input signal. With a fast turn-on time of 100 µs, the DRV8601 is an excellent Haptics driver for use in mobile phones and other portable electronic devices.

The DRV8601EVM is easy to use and operate and is designed to interface with different haptics actuators in the market (both ERMs and LRAs).

The DRV8601 EVM can be operated in three configurations to yield flexibility to the Haptics systems design.

Features
  • Pseudo-differential feedback with internal reference.
  • Pseudo-differential feedback with external reference.
  • Differential feedback with external reference.
  • Different gain settings for the DRV8601 can be configured using external resistors in the EVM.

The DRV8601EVM User’s Guide contains the EVM schematic, layout, and bill of materials for a complete inertial actuator based Haptics reference design. All components and the evaluation module are Pb-Free.

• Drives both types of Haptics Inertial actuators

o ERM

o LRA

• High Current Output: 400 mA

• Wide Supply Voltage (2.5 V to 5.5 V) for Direct Battery Operation

• Low Quiescent Current: 1.7 mA Typical

• Fast Startup Time: 100 µs

• Low Shutdown Current: 10 nA

• Output Short-Circuit Protection

• Thermal Protection

• Enable Pin is 1.8 V Compatible

• Available in a 2 mm x 2 mm MicroStar Junior™ BGA Package (ZQV)

Haptics drivers
DRV8601 Haptic driver for ERM/LRA with 1.8-V logic & low power consumption

 

Sensing MCUs
MSP430TCH5E 16 MHz MCU with 16KB Flash, 512B SRAM, haptics-enabled, capacitive touch, 10-bit ADC, UART/SPI/I2
Download View video with transcript Video

Order & start development

Evaluation board

DRV8601ZQVEVM — DRV8601ZQVEVM Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

DRV8601ZQVEVM DRV8601ZQVEVM Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide DRV8601ZQVEVM ERM/LRA Driver Evaluation Module (Rev. A) Oct 3, 2011
Certificate DRV8601ZQVEVM EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos