DRV8803EVM

DRV8803 evaluation module

DRV8803EVM

Order now

Overview

The DRV8803 evaluation module consists of a quad low-side motor driver with parallel control interface that can be used to drive a unipolar stepper motor, up to four DC motors or other loads like solenoids. With the DRV8803EVM, designers can quickly and easily evaluate the performance of DRV8803 motor driver in their specific application. This EVM comes with an onboard MSP430 microprocessor which has been preprogrammed for standalone operation. The regulated voltage for the MSP430 is provided by TPS7A4001. This EVM operates on power-supply voltages from 8.2V to 60V.

Features
  • 1.5A continuous current single-channel output
  • 800mA continuous current, four channels ON
  • Wide operating voltage range: 8.2V to 60V
  • Low RDSON (500mΩ)
  • Includes terminal as well as Kelvin connections for all DRV8803 signals
  • Includes USB port for programming the microprocessor
  • Includes LED indicator of fault state

  • DRV8803 Evaluation Module
  • MCU Control Software Source Code
  • Easy to Use GUI
  • USB Cable

Solenoid drivers
DRV8803 60V, 2.3A 4 channel low-side driver with PWM control and overcurrent protection
Download View video with transcript Video

Order & start development

Evaluation board

DRV8803EVM — DRV8803 Evaluation Module

Buy from a distributor
Support software

SLVC436 — DRV8803-04-05-06 Software

Supported products & hardware
Download

SLVC436 DRV8803-04-05-06 Software

close
Latest version
Version: 01.00.00.0C
Release date: 11 Sep 2018
download DRV8803-04-05-06 Software (zip)  — 14413 K

Checksum
Hardware development
Evaluation board
DRV8803EVM DRV8803 evaluation module DRV8804EVM DRV8804 Evaluation Module DRV8805EVM DRV8805 Evaluation Module

Release Infomation

The design resource accessed as www.ti.com/lit/zip/slvc436 or www.ti.com/lit/xx/slvc436c/slvc436c.zip has been migrated to a new user experience at www.ti.com/tool/download/SLVC436. Please update any bookmarks accordingly.
TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* User guide DRV8803-04-05-06 EVM GUI (Rev. B) 26 Apr 2017
Certificate DRV8803EVM EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos