DS100MB203EVK

Dual Lane 2:1/1:2 Mux/Buffer SMA Evaluation Kit

DS100MB203EVK

Order now

Overview

The DS100MB203EVK is a dual Lane 2:1/1:2 Mux/Buffer SMA evaluation kit. It provides a complete high bandwidth platform to evaluate the signal integrity and signal conditioning features of the DS100MB203SQ – 10.3125 Gbps Dual Lane 2:1/1:2 Mux/Buffer with Equalization and De-Emphasis.

Features
  • 10.3125 Gbps Dual Lane 2:1 Mux, 1:2 Switch or Fanout
  • Low 390 mW total power (typ) power consumption, with option to power down unused channels
  • Advanced signal conditioning features
    • Receive Equalization up to 36 dB at 5 GHz
    • Transmit de-emphasis up to -12 dB
    • Transmit output voltage control: 600 mV to 1300 mV
  • Programmable via pin selection, EEPROM or SMBus interface
  • Single supply operation selectable: 2.5V or 3.3V
  • -40° to +85°C operating temperature range
  • 3 kV HBM ESD rating
Ethernet retimers, redrivers & mux-buffers
DS100MB203 10.3-Gbps dual-port mux & fanout buffer
Download View video with transcript Video

Order & start development

Evaluation board

DS100MB203EVK/NOPB — DS100MB203EVK Evaluation Module

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* User guide DS100MB203EVK User's Guide 17 Oct 2012
Certificate DS100MB203EVK/NOPB EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos