DS250DF230EVM

25-Gbps multi-rate 2-channel retimer evaluation module

DS250DF230EVM

Order now

Overview

The DS250DF230EVM allows for easy evaluation of the 25 Gbps retimer DS250DF230. Users are required to supply power and high speed traffic to the EVM via Huber+Suhner 1x8 MXP connectors. Huber+Suhner cables are not included.

Through the onboard USB2ANY connection and EVM software, users can evaluate device features such as signal detect, equalization settings, Tx output settings, EEPROM file generation, and other register features.

Features
  • Programmable via on board USB2ANY and EVM software
  • Supports data rates up to 25.8 Gbps
  • EVM supports single supply (2.5 V or 3.3 V)

DS250DF230EVM

AK672M/2-2

Not included: Huber+Suhner 1x8 MXP cable

Ethernet retimers, redrivers & mux-buffers
DS250DF230 25-Gbps enhanced multi-rate 2-channel retimer
Download View video with transcript Video

Order & start development

Evaluation board

DS250DF230EVM — 25-Gbps multi-rate 2-channel retimer evaluation module

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* EVM User's guide DS250DF230EVM User Guide (Rev. A) 03 Sep 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos