EZURI-3P-SONATI315
Overview
Ezurio’s Sona™ TI351, based upon Texas Instruments SimpleLink™ CC3351 chipset, is a robust industrial IoT module that’s rugged, small, globally certified, has reliable connectivity, and is easy to integrate. When matched with Ezurio’s industry leading services and support, the Sona TI351 is the only Wi-Fi module of its kind, addressing all your Wi-Fi 6 needs.
- Compatible: Our Linux Backports package supports many Linux kernels including v6.x
- Reliable: Integrated PA (Power Amplifier) and LNA (Low Noise Amplifier) with 1x1 SISO antenna for reliable connectivity in harsh RF environments.
- Robust: Rich feature-set including 802.11ax Wi-Fi 6 and BT LE v5.4. Reliable industrial temperature range, and solder-down module make it suitable for industrial rugged applications.
- Secure: Supports the latest WPA2/3 personal and Enterprise security standards.
Features
- Module options:
- On-board MHF4 connector (453-00199R, 453-00199C, 453-00209)
- Embedded chip antenna (453-00200R, 453-0200C, 453-00200-K1)
- M.2 1216 SMT module (453-00199R, 453-00199C, 453-00200R, 453-0200C)
- M.2 2230 Key E Plug-in module (453-00209) Support for 2.4, 5GHz ISM bands High Speed host interface: – SDIO 2.0 (Wi-Fi) and HS-UART (BT)
- Ultra-small footprint (12 mm x 16 mm) including on-board MHF4 antenna connector and chip antenna options
- Global Certifications – FCC, IC, CE, MIC, RCM, BT SIG
- Linux Backports for broad kernel support.
- Android 12/13 support
- Antenna: 1x1
- Wi-Fi 6 (802.11ax)
- 1x1 Bluetooth 5.4
Order & start development
453-00200-K1 — Development Kit, Sona TI351, Chip Antenna, SDIO, UART
453-00200R — Module, Sona TI351, 1216, Chip Antenna, Tape and Reel
Related design resources
Software development
DRIVER OR LIBRARY
Support & training
Video series
View all videosVideos
Disclaimer
Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.