EZURI-3P-SONATI351

Sona TI351 Wi-Fi 6 + Bluetooth v5.4 Module

EZURI-3P-SONATI351

From: Ezurio
Order now

Overview

Ezurio’s Sona™ TI351, based upon Texas Instruments SimpleLink™ CC3351 chipset, is a robust industrial IoT module that’s rugged, small, globally certified, has reliable connectivity, and is easy to integrate. When matched with Ezurio’s industry leading services and support, the Sona TI351 is the only Wi-Fi module of its kind, addressing all your Wi-Fi 6 needs.

  • Compatible: Our Linux Backports package supports many Linux kernels including v6.x
  • Reliable: Integrated PA (Power Amplifier) and LNA (Low Noise Amplifier) with 1x1 SISO antenna for reliable connectivity in harsh RF environments.
  • Robust: Rich feature-set including 802.11ax Wi-Fi 6 and BT LE v5.4. Reliable industrial temperature range, and solder-down module make it suitable for industrial rugged applications.
  • Secure: Supports the latest WPA2/3 personal and Enterprise security standards.

Features
  • Module options:
    • On-board MHF4 connector (453-00199R, 453-00199C, 453-00209)
    • Embedded chip antenna (453-00200R, 453-0200C, 453-00200-K1)
    • M.2 1216 SMT module (453-00199R, 453-00199C, 453-00200R, 453-0200C)
    • M.2 2230 Key E Plug-in module (453-00209) Support for 2.4, 5GHz ISM bands High Speed host interface: – SDIO 2.0 (Wi-Fi) and HS-UART (BT)
  • Ultra-small footprint (12 mm x 16 mm) including on-board MHF4 antenna connector and chip antenna options
  • Global Certifications – FCC, IC, CE, MIC, RCM, BT SIG
  • Linux Backports for broad kernel support.
  • Android 12/13 support
  • Antenna: 1x1
  • Wi-Fi 6 (802.11ax)
  • 1x1 Bluetooth 5.4
Wi-Fi products
CC3350 SimpleLink™ dual-band (2.4 and 5 GHz) Wi-Fi 6 companion IC CC3351 SimpleLink™ dual-band (2.4 and 5GHz) Wi-Fi 6 and Bluetooth® Low Energy 5.4 companion IC
Download View video with transcript Video
Photos courtesy of Ezurio

Order & start development

Development kit

453-00200-K1 — Development Kit, Sona TI351, Chip Antenna, SDIO, UART

Daughter card

453-00200C — Module, Sona TI351, 1216, Chip Antenna, Cut Tape

Daughter card

453-00200R — Module, Sona TI351, 1216, Chip Antenna, Tape and Reel

Daughter card

453-00199C — Module, Sona TI351, 1216, MHF4L, Cut Tape

Daughter card

453-00199R — Module, Sona TI351, 1216, MHF4L, Tape and Reel

Daughter card

453-00209 — Module, Sona TI351, M.2, Key E, SDIO, UART

TI's Standard Terms and Conditions for Evaluation Items apply.

Related design resources

Software development

DRIVER OR LIBRARY
CC33XX-SOFTWARE Software development source for CC33XX

Support & training

Third-party support
TI does not offer ongoing direct design support for this hardware. For support while working through your design, contact Ezurio.

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.