HD3SS460EVM-SRC

HD3SS460EVM-SRC high-speed passive crosspoint switch evaluation module

HD3SS460EVM-SRC

Order now

Overview

The HD3SS460 is a high-speed passive crosspoint switch designed to support low-speed and high-speed signal switching required for USB Type-C™ with Alternate (ALT) mode applications. The HD3SS460-EVM-SRC evaluation module (EVM) comes with a legacy USB receptacle to connect to legacy USB systems and a DisplayPort receptacle to connect to DisplayPort capable source. There is no on-board CC/PD controller. The board has test headers that can be used to connect CC and other necessary signals to an external Type-C controller to evaluate the Type-C implementation.

Features
  • Plug-and-play design
  • Power can be provided by USB only external DC power is required unless standalone operation
  • The HD3SS460EVM-SRC can be used with a legacy DP source or USB host system to evaluate the Type-C implementation
  • The board has test headers that can be used to connect CC and other necessary signals to an external Type-C controller to evaluate the Type-C implementation
  • The EVM is configurable by jumpers
USB redrivers & multiplexers
HD3SS460 4x6-channel USB Type-C™ Alternate Mode mux/demux
Download View video with transcript Video

Order & start development

Evaluation board

HD3SS460EVM-SRC — HD3SS460EVM-SRC high-speed passive crosspoint switch evaluation module

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 4
Type Title Date
Certificate HD3SS460EVM-SRC EU Declaration of Conformity (DoC) 02 Jan 2019
Data sheet HD3SS460 4 x 6 Channels USB Type-C Alternate Mode MUX datasheet (Rev. D) PDF | HTML 12 Jan 2017
EVM User's guide HD3SS460EVM-SRC User's Guide (Rev. D) 23 May 2016
Technical article DisplayPort(TM) over USB Type-C(TM): One connector to rule them all PDF | HTML 18 May 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos