I2C-DESIGNER

I2C designer tool

I2C-DESIGNER

Overview

Use the I2C Designer tool to quickly resolve conflicts in addressing, voltage level and frequency in I2C based designs. Enter master and slave inputs to automatically generate an I2C tree or easily build a custom solution. This tool will help designers save time and comply with the I2C standard with guidance on debugging a missing acknowledgment, selecting the pullup resistors and meeting the maximum capacitance load of an I2C bus. 
Features
  • GUI-based web application
  • Exportable designs
  • JSON file uploader
  • Bill of materials generator

Related design resources

Hardware development

EVALUATION BOARD
TCA9536EVM TCA9536 evaluation module for 4-bit I²C I/O expander

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos