INV-3P-HELIOS-DUO-TRIO

In-Vision Helios Duo & Trio using a DLP9000 chipset

INV-3P-HELIOS-DUO-TRIO

Order now

Overview

With Helios Duo and Helios Trio, it is possible to work with up to three multiple wavelengths from 365 to 405 nanometers. The customer is free to choose between the configurations, with a choice of lenses for pixel sizes from 2 to 162um. The system is water-cooled with a fully encapsulated light path. Robust in design, it can cope with rough production environments where dust and vapours are very hard on optical systems. Application areas: 3D Printing, Lithography, Bioengineering and other industrial and scientific applications.

Features
  • DLP9000 chipset
  • 2560 x 1600 Micromirror array size
  • Up to three simultaneous wavelengths
  • 6 | 31 | 75 | 100 | 150 | 162µ Standard lenses (others on request)
  • Up to 12W (wavelength-dependent) optical output power
  • LED interchangeability
  • Integrated intensity module for stable high intensity
  • Up to 1:300 ANSI Contrast Ratio
  • Up to 95% acc. to IEC61947 (Lens dependent) Uniformity
Near-UV products (400 to 420 nm)
DLPC900 DLP® controller for DLP6500, DLP670S, DLP500YX, and DLP9000 digital micromirror devices (DMDs)
Photos courtesy of IN-VISION Technologies AG

Order & start development

Optical module

INVISION-HELIOS-DUO-TRIO

In-Vision Helios Duo & Trio - high-power light engine using DLP9000X

TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

Third-party support
TI does not offer ongoing direct design support for this hardware. For support while working through your design, contact IN-VISION Technologies AG.

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.