ISO1211EVM

Evaluation module for the ISO1211 isolated digital input receiver

ISO1211EVM

Order now

Overview

The ISO1211EVM is an evaluaiton module (EVM) used to evaluate the ISO1211 isolated industrial reciever that can receive a 9-V to 60-V field input and provide an isolated digital output. The EVM accomodates two ISO1211 devices showcasing 2 channel functionality. The EVM features enough test points and jumper options for you to evaluate the device with minimal external components.

Features
  • Supports IEC 61131-2 Type 1/2/3 characteristics PLC standards
  • Upto 5-Mbps data rate
  • Does not need a field-side supply

  • Only ISO1211 Evaluation Module is included

Isolated digital inputs
ISO1211 Single-channel Isolated 24-V to 60-V digital input receiver for digital input modules
Download View video with transcript Video

Order & start development

Evaluation board

ISO1211EVM — Evaluation module for the ISO1211 isolated digital input receiver

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* User guide ISO1211 Isolated Digital-Input Receiver Evaluation Module (Rev. A) 18 Jan 2018
Data sheet ISO121x Isolated 24-V to 60-V Digital Input Receivers for Digital Input Modules datasheet (Rev. F) PDF | HTML 16 Apr 2020
Certificate ISO1211EVM EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos