ISO1228EVM

ISO1228 evaluation module for 8-channel isolated digital inputs in sink/source mode

ISO1228EVM

Order now

Overview

ISO1228EVM is an evaluation module (EVM) used to evaluate the eight-channel isolated digital input receiver ISO1228 in the 38-pin DFB SSOP package configured for sink/source mode. The EVM has additional footprints that gives the user flexibility to add componenents to test a variety of common applications. The EVM features multiple test points and jumper options to evaluate the device with minimal external components.

Features
  • Eight configurable IEC 61131-2 type 1, 2, or 3 isolated digital inputs
  • EVM can be connected to sink, source or sink/source digital inputs
  • VCC1 logic supply voltage range 1.71V to 5.5V
  • AVCC field supply voltage range 8V to 36V
  • Serial SPI and parallel output options
  • Programmable glitch filters
Isolated digital inputs
ISO1228 Eight-channel isolated 24-V to 36-V digital input receiver with current limiting and LED indication
Download View video with transcript Video

Order & start development

Evaluation board

ISO1228EVM — ISO1228 evaluation module for 8-channel isolated digital inputs in sink/source mode

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Certificate ISO1228EVM EU Declaration of Conformity (DoC) 11 Sep 2024
EVM User's guide ISO228 Eight-Channel Isolated Digital Input Sink/Source Evaluation Module User's Guide PDF | HTML 10 Sep 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos