ISO1640EVM

ISO1640 and ISO1641 robust-EMC bidirectional I2C digital isolator evaluation module

ISO1640EVM

Order now

Overview

ISO1640DEVM is an evaluaiton module used to help designers evaluate the ISO1640 and ISO1641 devices' performance for quick development and analysis of data transmission systems using ISO1640 and ISO1641 isolated I2C devices in 8-pin D and 16-pin DW packages.

Features
  • Isolated, bidirectional, I2C-compatible communication
  • For evaluation of ISO1640 and ISO1641 devices in D and DW packages
  • Supply voltage and level translation range: 3 V to 5.5 V on side 1 and 2.25 V to 5.5 V on side 2
  • Test points and headers for standalone evaluation or evaluation with larger systems
  • Isolation barrier life >40 years
I2C isolators
ISO1640 Hot-swappable, robust-EMC bidirectional I2C isolator with bidirectional clock ISO1640-Q1 Automotive, hot-swappable, robust-EMC bidirectional I2C isolator with bidirectional clock ISO1641 Hot-swappable, robust-EMC bidirectional I2C isolator with unidirectional clock
Download View video with transcript Video

Order & start development

Evaluation board

ISO1640DEVM — ISO1640 and ISO1641 robust-EMC bidirectional I2C digital isolator evaluation module

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide ISO1640DEVM Evaluation Module Users Guide (Rev. A) PDF | HTML 05 Jul 2022
Certificate ISO1640DEVM EU Declaration of Conformity (DoC) 02 Sep 2020

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos