J6EVM5777
Overview
The Jacinto™ DRA7xx evaluation module platform designed to speed up development efforts and reduce time to market for applications such as infotainment, reconfigurable digital cluster or integrated digital cockpit. To allow scalability and re-use across DRA74x and DRA75x Jacinto Infotaiment SoCs, the EVM is based on the Jacinto DRA75x SoC which incorporates a heterogeneous, scalable architecture that includes a mix of two ARM® Cortex®-A15 cores, two ARM Cortex-M4 processing subsystems, each with two ARM Cortex- cores, two C66x Digital Signal Processors (DSPs), a Vision AccelerationPac including two Embedded Vision Engines (EVEs), 2D- and 3D-graphics processing units including Imagination Technologies POWERVR™ SGX544 dual-core and a high-definition image and video accelerator. It also integrates a host of peripherals including multi-camera interfaces (both parallel and serial) for LVDS-based surround view systems, displays, CAN and Gigabit Ethernet AVB.
The main CPU board integrates these key peripherals such as Ethernet or HDMI, while the infotainment application daughter board (JAMR3) and LCD/TS daughter board will complement the CPU board to deliver complete system to jump start your evaluation and application development.
Please note that a power supply is NOT included with the Jacinto DRA7xx EVM and needs to be purchased separately. A power supply with the following specs is needed:
- 12V DC output
- 5A output
- Positive inner and negative outer terminals
- Female barrel with 2.5mm or 2.1mm inner diameter and 5.5mm outer diameter, insertion depth is 8.85mm
Features
- Hardware
- DRA75x processor
- 4GB DDR3L
- TPS659039 power management IC
- 4 GB eMMC
- 10.1" 1920X1200 capacitive touch screen LCD option
- JAMR3 tuner board
- Software
- Linux®
- Android™
- StarterWare
- Connectivity
- Gigabit Ethernet (2)
- MiniPCIe
- e/mSATA
- Micro SD card
- Micro USB 2.0
- USB 3.0
- HDMI
- Audio in/out
- WiLink™ 8Q connector
Arm-based processors
Design files
Technical documentation
Related design resources
Software development
SOFTWARE DEVELOPMENT KIT (SDK)
IDE, CONFIGURATION, COMPILER OR DEBUGGER
Design tools & simulation
CALCULATION TOOL
Support & training
Video series
View all videosVideos
Disclaimer
Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.