JIAAN-3P-TA3351NA-A

Cansec Wireless TA3351NA-A Wi-Fi® 6 and Bluetooth® LE 5.4 module

Overview

The 2.4GHz and 5GHz TA3351 system-in-package (SiP) module supports 1×1 IEEE 802.11 a/b/g/n/ax WLAN standards, enabling seamless integration with Wi-Fi 6 and Bluetooth Low Energy 5.4. Based on the TI CC3351 single-die chip, this module connects the WLAN function to the host processor through an SDIO interface, while Bluetooth connects through a UART interface.

Features
  • Wi-Fi 6: 802.11a/b/g/n/ax @ 2.4GHz, 5GHz
  • Integrated Bluetooth Low Energy 5.4
  • Coexistence with other 2.4GHz radio
  • Small packages: Pin-to-pin compatible with single-band (2.4GHz) devices
Wi-Fi products
CC3301 SimpleLink™ Wi-Fi 6 and Bluetooth® Low Energy companion IC CC3351 SimpleLink™ dual-band (2.4 and 5 GHz) Wi-Fi 6 and Bluetooth® Low Energy companion IC
Download View video with transcript Video
Photos courtesy of Beijing Jia An Electronics Technology CO., LTD.

Order & start development

Daughter card

TA3351NA-A

CC3351 Wi-Fi 6 and Bluetooth LE 5.4 module

TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.