JRJN-3P-MT5C01-03
Overview
MT5C01-03 is a 60GHz mmWave antenna on module (AoM) sensor which combines our industrial IWRL6432AOP single-chip radar technology. The sensor module provides a good solution for industrial IoT market, designed for ultra-accuracy, small form factor and low-power consumption.
Features
- Antenna: 3RX and 2TX / Frequency Range: 57GHz to 64GHz
- Power (average): <2mW to 25mW+ (depending on different software)
- Azimuth FOV (x-axis): 140° and Elevation FOV (y-axis): 120°
- Detect Range: 15m at FOV Edges (20m at 0°) for human
- Dimensions: 15.5 mm (l) × 7.0 mm (w) × 2.2 mm (h)
- Temperature ranges from -40° C to 85° C
Industrial mmWave radar sensors
Support & training
Video series
View all videosVideos
Disclaimer
Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.