JRJN-3P-WG7A51
Jorgin Technologies 2.4GHz and 5GHz Wi-Fi® 6 Bluetooth® Low Energy 5.4 WG7A51-01 SiP module
JRJN-3P-WG7A51
Overview
The WG7A51-01 system in package (SiP) module is the most demanded design for all handset and portable devices with our CC3351 SimpleLink™ dual-band (2.4GHz and 5GHz) Wi-Fi 6 and Bluetooth® Low Energy companion integrated circuit (IC). It provides the best Wi-Fi and Bluetooth Low Energy coexistence interoperability and power saving technologies from TI.
The WG7A51-01 WLAN is connected to the host processor via a 1.8V SDIO interface and Bluetooth is connected through a UART.
Linux and Android drivers are provided for a wide range of application processors.
Features
- Highly optimized Wi-Fi 6 and Bluetooth Low Energy 5.4 system for low cost embedded IoT applications
- Multirole support such as STA and AP to connect directly with other Wi-Fi devices on different RF channels (Wi-Fi networks)
- 3-wire or 1-wire PTA for external coexistence with additional 2.4GHz radios like Thread or Zigbee
- Application throughput up to 50 Mbps
- Package LGA-100
Wi-Fi products
Order & start development
WG7A51-01
— 2.4GHz and 5GHz WI-FI 6 Bluetooth Low Energy 5.4 SiP module
Support & training
Video series
View all videosVideos
Disclaimer
Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.