The TPS536C7EVM evaluation module (EVM) allows users to evaluate the TPS536C7 controller.
The controller is dual-channel (12 + 0, 11 + 1 or 10 + 2 phases), D-CAP+™ synchronous buck driverless control with PMBus Interface. The device operates using a voltage supply between 4.5 V and 17 V. The controller allows programming and monitoring via the PMBus interface.
This EVM uses the CSD95410, Synchronous Buck NexFET™ 90-A smart power stage device as the power stage.
Features
- Configurable to 12+0, 11+1 or 10+2 phases
- Test support for high power (400A) ASIC
- Support for dynamic load
- Thermal balance
- Flexi-phase management