LM10011EVM

LM10011 4/6-Bit VID Voltage Programmer Evaluation Module

LM10011EVM

Order now

Overview

The Texas Instruments LM10011EVM evaluation module (EVM) provides a VID interface to test the LM10011 and its control of an LM21215A-1 buck regulator. The LM21215A-1 is capable of driving up to 15A of continuous load current with excellent output voltage accuracy due to its ±1% internal reference and high gain error amplifier. In this EVM, the LM10011 is used to control and adjust the output voltage through its 4-pin VID interface. The input voltage can be operated from 2.97V to 5.5V. On power-up, the output voltage defaults to 0.9V. The EVM allows for control of the LM21215A-1 output voltage from 0.7V to 1.1V in 6.4mV steps. The EVM also includes a 10-pin header used for communication with the LM10011. A communications dongle is provided along with software to control the output voltage through a graphical user interface (GUI) and a USB port. Refer to the LM10011 web page for the latest software and datasheet information.

Features
  • Input Voltage Range: 2.97V to 5.5V
  • Programmable Output Voltage: 0.7V to 1.1V
  • 15A Maximum Output Current
  • Software and USB dongle included
Precision DACs (≤10 MSPS)
LM10011 1% Accuracy 4/6-Bit VID Voltage Programmer for Point of Load Regulator w/ Adj Start-Up Current
Download View video with transcript Video

Order & start development

Evaluation board

LM10011EVM — LM10011 4/6-Bit VID Voltage Programmer Evaluation Module

Buy from a distributor
GUI for evaluation module (EVM)

SNVC071 — LM10011 GUI Installer

Supported products & hardware
Download

SNVC071 LM10011 GUI Installer

close
Latest version
Version: 01.00.00.00
Release date: 17 Feb 2013
download LM10011 GUI Installer (zip)  — 9566 K

Checksum
Products
Precision DACs (≤10 MSPS)
LM10011 1% Accuracy 4/6-Bit VID Voltage Programmer for Point of Load Regulator w/ Adj Start-Up Current
Hardware development
Evaluation board
LM10011EVM LM10011 4/6-Bit VID Voltage Programmer Evaluation Module

Release Infomation

The design resource accessed as www.ti.com/lit/zip/snvc071 or www.ti.com/lit/xx/snvc071/snvc071.zip has been migrated to a new user experience at www.ti.com/tool/download/SNVC071. Please update any bookmarks accordingly.
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Certificate LM10011EVM EU Declaration of Conformity (DoC) 02 Jan 2019
EVM User's guide Application Note 2269 LM10011 Evaluation Board (Rev. A) 23 Apr 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos