LM2735XSDEVAL

520kHz 1.6MHz Space-Efficient Boost and SEPIC DC-DC Regulator LM2735X Boost 6-Pin LLP Demo Board

LM2735XSDEVAL

Order now

Overview

The demo board included in this shipment converts 3V to 5.5V input to 12V output for up to 500mA load current using the LM2735X 1.6MHz DC-DC switching converter. This is a 2-layer board using the bottom layer as a ground plane.

Features
  • Input voltage range 2.7V to 5.5V
  • Output voltage range 3V to 24V
  • 2.1A switch current over full temperature range
  • Current-Mode control
  • Logic high enable pin
  • Ultra low standby current of 80 nA in shutdown
  • 170Ωm NMOS switch
  • 2% feedback voltage accuracy
  • Ease-of-use, small total solution size
          • Internal soft-start
          • Internal compensation
          • Two switching frequencies
          • 520 kHz (LM2735-Y)
          • 1.6 MHz (LM2735-X)
          • Uses small surface mount inductors and chip capacitors
          • Tiny SOT23-5, LLP-6, and eMSOP-8 packages

Applications:

  • LCD Display Backlighting for Portable Applications
  • OLED Panel Power Supply
  • USB Powered Devices
  • Digital Still and Video Cameras
  • White LED Current Source

 

AC/DC & DC/DC converters (integrated FET)
LM2735 520kHz/1.6MHz space efficient boost and SEPIC DC-DC regulator LM2735-Q1 520-kHz, 1.6-MHz space efficient boost and SEPIC DC/DC regulator, AEC-Q100 qualified
Download View video with transcript Video

Order & start development

Evaluation board

LM2735XSDEVAL — 520kHz 1.6MHz Space-Efficient Boost and SEPIC DC-DC Regulator LM2735X Boost 6-Pin LLP Demo Board

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide AN-1666 LM2735X 6-Pin LLP Demo Board (Rev. A) 24 Apr 2013
Certificate LM2735XSDEVAL EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos