LM34926EVAL

Evaluation Board for the LM34926

LM34926EVAL

Order now

Overview

An isolated bias supply is implemented in this evaluation board with LM34926 Constant-On-Time regulator. LM34926 regulator integrates both the high and low side power switch- es essential for creating isolated buck converter.

Features
  • Input Range: 20V to 100V
  • Output Voltage: 10V
  • Secondary (Isolated) Output Voltage: 9.5V
  • Maximum Load Current (Primary + Secondary): 250mA
  • Maximum Power Output: 2.5W
  • Nominal Switching Frequency: 750kHz
  • Efficiency (FIN = 36V, IOUT2 = 250mA): 77 percent
  • Board size: 2 inch x 2 inch
AC/DC & DC/DC converters (integrated FET)
LM34926 7.5-100V Wide Vin, 300mA Integrated Secondary Bias Regulator for Isolated DC/DC Converters
Download View video with transcript Video

Order & start development

Evaluation board

LM34926EVAL/NOPB — Evaluation Board for the LM34926

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* User guide LM34926 Isolated Evaluation Board (Rev. A) 25 Apr 2013
Certificate LM34926EVAL/NOPB EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos