The LM4819 is a mono bridged power amplifier that is capable of delivering 350mWRMS output power into a 16Ω load or 300mWRMS output power into an 8Ω load with 10% THD+N from a 5V power supply.
This LM4819MBD is an evaluation board designed to ease the evaluation and effort during the development of a circuit using the LM4819M. It is an easy to use stand-alone board that requires power and GND, an input signal and an output load.
Features
- Available in SOP surface mount package.
- Switch on/off click suppression.
- Unity-gain stable.
- Minimum external components.
Applications:
- General purpose audio
- Portable electronic devices
- Information Appliances (IA)