LM5001BSTEVAL

LM5001BSTEVAL - Wide Vin Switch Mode Regulator Evaluation Module

LM5001BSTEVAL

Order now

Overview

The LM5001 boost evaluation board is designed to provide the design engineer with a fully functional power converter based on the boost topology to evaluate the LM5001 high voltage switch mode regulator. The performance of the evaluation board is as follows:

Features
  • Input operating range: 16 to 36V
  • Output Voltage: 48V
  • Output Current: 0 to 150 mA
  • Measured Efficiency: 91% @ 150 mA, 86% @ 75 mA
  • Frequency of Operation: 240 kHz
  • Board Size: 1.75 X 1.75 inches
  • Load Regulation: 1%
  • Line Regulation: 0.1%

 

AC/DC & DC/DC converters (integrated FET)
LM5001 3.1-75V Wide Vin, 1A Current Mode Non-Synchronous Switch Mode Regulator LM5001-Q1 3.1-V to 75-V wide VIN, 1-A current mode non-synchronous switch mode regulator
Download View video with transcript Video

Order & start development

Evaluation board

LM5001BSTEVAL/NOPB — LM5001BSTEVAL - Wide Vin Switch Mode Regulator Evaluation Module

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide AN-1956 LM5001 Boost Evaluation Board (Rev. B) 30 Apr 2013
Certificate LM5001BSTEVAL/NOPB EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos