LM5019ISOEVAL

LM5019 Isolated Bias Supply Evaluation Board

LM5019ISOEVAL

Order now

Overview

The LM5019ISOEVAL evaluation board facilitates evaluation of the LM5019 100V, 100mA Constant On-Time Synchronous Buck Regulator. An isolated bias supply is implemented in this evaluation board with the LM5019 the Constant On-Time regulator. The LM5019 regulator integrates both the high and low side power switches essential for creating an isolated buck converter.

Features
  • Input Voltage Range: 20V to 100V
  • Primary Output Voltage: 10V
  • Secondary (Isolated) Output Voltage: 9.5V
  • Maximum Load Current (Primary and Secondary): 100 mA
  • Maximum Power Output: 1W
  • Nominal Switching Frequency 750 kHz efficiency (FIN = 24V, IOUT2 = 100mA
  • 70% Board Size: 2 inch x 2 inch
AC/DC & DC/DC converters (integrated FET)
LM25019 7.5-48V Wide Vin, 100mA Constant On-Time Synchronous Buck Regulator LM5019 7.5-100V Wide Vin, 100mA Constant On-Time Synchronous Buck Regulator

Order & start development

Evaluation board

LM5019ISOEVAL/NOPB — LM5019 Isolated Bias Supply Evaluation Board

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 3
Type Title Date
Certificate LM5019ISOEVAL/NOPB EU Declaration of Conformity (DoC) 02 Jan 2019
User guide AN-2204 LM5017 Isolated Supply Evaluation Board (Rev. B) 13 Aug 2013
EVM User's guide AN-2240 LM5019 Isolated Evaluation Board (Rev. A) 30 Apr 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos