Calculation tool
LM5123-Q1-DESIGNCALC
LM5123-Q1 quickstart calculator
LM5123-Q1-DESIGNCALC
Overview
Welcome to the quickstart design tool for LM5123-Q1. This standalone tool facilitates and assists the power supply engineer with the design of a DC/DC boost converter based on the above controller. This tool will help the user expeditiously arrive at an optimized design to meet the application requirements.
Features
- Select power-stage components for the filter inductor and output capacitor
- Select components for input UVLO, OCP, and output voltage setpoint
- Optimize compensation values and pole/zero placement in terms of control loop stability using crossover frequency as a performance metric
- Inspect regulator efficiency and component power dissipations
- Analyze efficiency based on selected power MOSFET parameters
Downloads
Supported products & hardware
AC/DC & DC/DC controllers (external FET)
Evaluation board
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.