LM5160DNTBKEVM

LM5160DNTBKEVM Wide Input 65V, 1.5A Synchronous Step-Down DC-DC Converter

LM5160DNTBKEVM

Order now

Overview

 

The LM5160DNTBKEVM evaluation board provides a fully functional buck regulator, employing the constant on-time (COT) operating principle. This evaluation board provides a 5V output over an input range of 10V to 60V. The circuit delivers load currents to 1.5A. The application schematic is setup up to operate from a 24V nominal bus. The nominal switching frequency is approximately 300kHz. The high side and low side MOSFETs are integrated inside the LM5160.

 

Features
  • 10V to 60V input voltage range
  • 5V target output voltage
  • Delivers up to 1.5A output load current
  • FET place holder for EN/UVLO shutdown feature
  • PWM mode pin feature to choose between CCM and DCM
AC/DC & DC/DC converters (integrated FET)
LM5160 LM5160 wide input 65V, 2A synchronous buck/Fly-Buck™ converter LM5160-Q1 Wide Input 65V, 2A Synchronous Buck / Fly-Buck™ Converter LM5160A LM5160A Wide Input 65V, 2A Synchronous Buck / Fly-Buck™ Converter
Download View video with transcript Video

Order & start development

Evaluation board

LM5160DNTBKEVM — LM5160DNTBKEVM Wide Input 65V, 1.5A Synchronous Step-Down DC-DC Converter

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Certificate LM5160DNTBKEVM EU Declaration of Conformity (DoC) 02 Jan 2019
EVM User's guide LM5160 Buck EVM User's Guide (Rev. B) 13 Apr 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos