LM5161PWPBKEVM

LM5161 Wide VIN Synchronous Buck Converter Constant On-Time Evaluation Module

LM5161PWPBKEVM

Order now

Overview

The LM5161PWPBKEVM evaluation board provides a fully functional buck regulator, employing the constant on-time (COT) operating principle. This evaluation board provides a 12-V output over an input range of 15V to 80 V. The circuit delivers load currents to 1.0 A. The application schematic is setup up to operate from a 48 V nominal bus. The nominal switching frequency is approximately 300 kHz. The high side and low side MOSFETs are integrated inside the LM5161.

Features
  • 15V to 80V input voltage range
  • 12V target output voltage
  • Delivers up to 1.0A output load current
  • FPWM mode pin feature to choose between CCM and DCM
AC/DC & DC/DC converters (integrated FET)
LM5161 Wide Input 4.5-V to 100-V, 1-A Synchronous Buck / Fly-Buck Converter LM5161-Q1 Wide Input 4.5-V to 100-V, 1-A Synchronous Buck / Fly-Buck Converter
Download View video with transcript Video

Order & start development

Evaluation board

LM5161PWPBKEVM — LM5161 Wide VIN Synchronous Buck Converter Constant On-Time Evaluation Module

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* EVM User's guide LM5161PWPBKEVM Buck Evaluation Module User's Guide (Rev. A) 19 Aug 2016
Certificate LM5161PWPBKEVM EU Declaration of Conformity (DoC) 02 Jan 2019
Data sheet LM5161-Q1 Wide Input 100-V, 1-A Synchronous Buck/Fly-Buck™ Converter datasheet (Rev. A) PDF | HTML 30 Nov 2017
Data sheet LM5161 Wide Input 100-V, 1-A Synchronous Buck/Fly-Buck™ Converter datasheet (Rev. B) PDF | HTML 27 Nov 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos