LM60440AQEVM

36-V, 4-A, 2x3-mm synchronous step-down converter evaluation module

LM60440AQEVM

Order now

Overview

The LM60440AQEVM evaluation module (EVM) helps designers evaluate the operation and performance of the LM60440-Q1 wide-input buck regulator. The LM60440-Q1 is an easy-to-use synchronous step-down DC/DC converter capable of driving up to 4 A of load current from an input voltage of up to 36 V. The LM60440-Q1 comes in a thermal and noise optimized 2x3-mm QFN package providing a very small solution size for EMI and thermal design issues.

Features
  • Tested against CISPR 25 class 5 standards
  • EMI enhanced QFN package
  • Thermally optimized for high power density
  • Small solution size with low BOM count
AC/DC & DC/DC converters (integrated FET)
LM60430 3.8-V to 36-V, 3-A, ultra-small synchronous step-down converter LM60430-Q1 Automotive 36-V, 3-A synchronous converter in a QFN package with wettable flank and external pad LM60440 36-V, 4-A synchronous converter in an enhanced EMI QFN package with wettable flank and external pad LM60440-Q1 Automotive 36-V, 4-A synchronous converter in an enhanced EMI QFN package with wettable flank
Download View video with transcript Video

Order & start development

Evaluation board

LM60440AQEVM

36-V, 4-A, 2x3-mm synchronous step-down converter evaluation module

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide LM60440AQEVM User's Guide 08 Oct 2019
Certificate LM60440AQEVM EU Declaration of Conformity (DoC) 08 Sep 2020

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos