LM63460EVM

LM63460-Q1 evaluation module automotive 5.5-V to 36-V, 6-A, low-EMI synchronous step-down converter

LM63460EVM

Order now

Overview

The LM63460EVM-2MHZ high-density evaluation module (EVM) is designed to showcase the performance of the LM63460-Q1 high-performance, automotive synchronous buck DC/DC converter. The EVM operates over a wide input voltage range of 5.5 V to 36 V to deliver a fixed 5-V output with better than 1% setpoint accuracy and up to 6-A output current. Several features to ensure protection of the regulator during fault conditions include undervoltage lockout (UVLO), internal soft start, hiccup-mode overcurrent protection (OCP), an open-drain PGOOD indicator, and thermal shutdown. Spread-spectrum frequency modulation is provided by default with the LM63460-Q1. In addition, the LM63460-Q1 has resistor-adjustable switching frequency as well as SYNC IN functionality to adjust the freqeuncy to that of an external clock signal.

Features
  • Wide input voltage range of 5.5 V to 36 V
  • 5-V default output voltage with 1% setpoint accuracy
  • Rated for 6 A of load current at a switching frequency of 2.1 MHz
  • Ultra-low IQ ideal for automotive off-battery applications
  • Input EMI filter included for CISPR 25 Class 5 conducted emissions
  • Fully assembled, tested and proven PCB layout with small solution footprint
AC/DC & DC/DC converters (integrated FET)
LM63440-Q1 Automotive, 3V to 36V, 4A low-EMI synchronous buck converter with pin-adjustable switching frequency LM63460-Q1 Automotive 3-V to 36-V, 6-A, low EMI synchronous step-down converter in enhanced QFN package
Download View video with transcript Video

Order & start development

Evaluation board

LM63460EVM-2MHZ — LM63460-Q1 evaluation module automotive 5.5-V to 36-V, 6-A, low-EMI synchronous step-down converter

Calculation tool

SNVR518 — LM63440-Q1, LM63460-Q1, LM64440-Q1 and LM64460-Q1 DC/DC Converter Quickstart Design Tool

Supported products & hardware
Download

SNVR518 LM63440-Q1, LM63460-Q1, LM64440-Q1 and LM64460-Q1 DC/DC Converter Quickstart Design Tool

close
Latest version
Version: B1
Release date: 15 Aug 2024
Hardware development
Evaluation board
LM63460EVM LM63460-Q1 evaluation module automotive 5.5-V to 36-V, 6-A, low-EMI synchronous step-down converter

Release Infomation

The design resource accessed as www.ti.com/lit/zip/snvr518 or www.ti.com/lit/xx/snvr518/snvr518.zip has been migrated to a new user experience at www.ti.com/tool/download/SNVR518. Please update any bookmarks accordingly.

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* User guide LM63460-Q1 and LM64460-Q1 EVM User's Guide PDF | HTML 16 Dec 2021
Certificate LM63460EVM-2MHZ EU RoHS Declaration of Conformity (DoC) 09 Dec 2021

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos