LM644A2QEVM-S2100T

LM644A2-Q1 evaluation module

LM644A2QEVM-S2100T

Order now

Overview

The LM644A2QEVM-S2100T showcases the features and performance of the LM644A2-Q1 dual buck DC/DC converter with integrated power MOSFETs. The evaluation module provides a single 12A output with dual-phase interleaved configuration. The output voltages can be programmed to a fixed 3.3V, 5V or adjustable using external feedback resistors.

Features
  • Wide operating range of up to 36V
  • 3.3V and 5V output voltages with 1% setpoint accuracy
  • Rated for 12A output current, 6A per channel
  • Ultra-low IQ
  • Dual-random spread spectum
  • Fully assembled and tested PCB layout with small footprint
AC/DC & DC/DC converters (integrated FET)
LM644A2-Q1 Automotive, 36V, 12A, low-Iq dual-output synchronous step-down converter with top exposed pad LMQ644A0-Q1 Automotive, 36V, 10A, low-IQ dual-output synchronous step-down converter
Download View video with transcript Video

Order & start development

Evaluation board

LM644A2QEVM-S2100T — LM644A2-Q1 evaluation module

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
EVM User's guide LM644A2QEVM-S2100T 36V, 12A, Single-Output, Dual-Phase, Synchronous Buck Converter Evaluation Board PDF | HTML 10 Oct 2024
Certificate LM644A2QEVM-S2100T EU Declaration of Conformity (DoC) 27 Sep 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos