LM74670-SQEVM

Reverse Polarity Protection Smart Diode Controller Evaluation Module

LM74670-SQEVM

Order now

Overview

The LM74670-SQEVM evaluation module demostrates reverse polarity protection as a replacement of Schottkey Diodes and P-Channel MOSFETs. In this reverse polarity protection solution the LM74670 Smart Diode Controller is used to provide a gate drive for 40V (VDS) external N-Channel MOSFET. The LM74670-SQEVM emulates an ideal diode properties when connected in series with a power supply. When a negative voltage is senced at the Input, the LM74670 pulls down the MOSFET gate and isolates the connected load from the power supply. The TVS voltage clamping diodes D1_1 and D1_2 make LM74670-SQEVM safe for ISO7637 transient pulse testing.

Features
  • Maximum Reverse Voltage: -45V
  • Fast Response to Dynamic Current Reversal <10μs
  • Maxium Input Voltage is Drain-Source voltage of the MOSFET: 40V
  • Maximum Load Current is Drain Current (Id): 75A
  • Zero Iq and Low Reverse Leakage Current
  • Meets Automotive ISO7637 and CISPR25 Requirements

  • LM74670-SQEVM Reverse Polarity Protection Smart Diode Controller Evaluation Module

Ideal diode/ORing controllers
LM74670-Q1 0.48-V to 42-V, zero IQ automotive ideal diode rectifier controller with 70uA gate drive
Download View video with transcript Video

Order & start development

Evaluation board

LM74670-SQEVM — Reverse Polarity Protection Smart Diode Controller Evaluation Module

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide LM74670-SQEVM User's Guide 20 Oct 2015
Certificate LM74670-SQEVM EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos