LM76202-Q1EVM

LM76202-Q1 Ideal diode evaluation module

LM76202-Q1EVM

Order now

Overview

The LM76202-Q1EVM allows reference circuit evaluation of TI's LM76202-Q1 and LM74202-Q1 ideal diodes. The LM76202-Q1 device is 4.5 V to 60 V, 2.23-A ideal diode and the LM74202-Q1 device is 4.5 V to 40 V, 2.23-A ideal diode.  Both devices have reverse battery protection, overvoltage, short-circuit and reverse current blocking protection.

Features
  • 4.5 to 55 V operating voltage range (without TVS on input)
  • 4.5 to 32 V operating voltage range (with TVS on input for Surge protection)
  • Load protection from transients: ISO 7637-2 Pulse 1 and ISO 16750-2 Pulse 5b
  • Protection from short to battery and short to GND
  • 0.2A to 2.23A current limit programmable using onboard jumpers
  • Programmable UVLO and output over voltage
Ideal diode/ORing controllers
LM74202-Q1 4.2-V to 40-V, 2.2A 300uA IQ automotive ideal diode with Integrated FET LM76202-Q1 4.2-V to 60-V, 2.2A 300uA IQ automotive ideal diode with Integrated FET
Download View video with transcript Video

Order & start development

Evaluation board

LM76202-Q1EVM — LM76202-Q1 Ideal diode evaluation module

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* User guide LM76202-Q1 Evaluation Module (Rev. B) 12 Dec 2019
User guide LM76202-Q1 Evaluation Module 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos