Limited quantities
LMG2100EVM-097 is a prototype evaluation module and is available in limited quantities.
The LMG2100 evaluation board is an easy to use power stage that can be configured as buck converter, boost converter or other converter topology using a half bridge. This EVM features a LMG2100R026 device, GaN FETs with integrated driver.
LMG2100EVM-097 is a prototype evaluation module and is available in limited quantities.
Type | Title | Date | ||
---|---|---|---|---|
EVM User's guide | LMG2100R026 Evaluation Module Users Guide | PDF | HTML | 06 Aug 2024 | |
Certificate | LMG2100EVM-097 EU Declaration of Conformity (DoC) | 08 Jul 2024 |
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.