For IBIS-AMI simulation model, programming guide and PCB layout, request now
LMH1219EVM
LMH1219 Ultra HD Adaptive Cable Equalizer With Integrated Reclocker Evaluation Module
LMH1219EVM
Overview
The LMH1219EVM Evaluation Board provides a complete high bandwidth platform to evaluate the SDI and 10 GbE signal conditioning features of the Texas Instruments LMH1219 UHD Cable Equalizer. The LMH1219EVM can be used for standard compliance testing, performance evaluation, and initial system prototyping. The SMA and BNC edge connectors used for the LMH1219EVM will interface to multiple system connector types via commercially available breakout cables, adaptors, and boards (not included). This flexible connectivity enables integrated system level testing between TI's 12G SDI Adaptive Cable Equalizer with Reclocker and 3rd party ASIC/FPGA host boards.
Features
|
- 6 ft USB-to-miniUSB cable
Order & start development
LMH1219EVM — LMH1219 Ultra HD Adaptive Cable Equalizer With Integrated Reclocker Evaluation Module
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | EVM User's guide | LMH1219EVM User's Guide (Rev. A) | 11 Jun 2018 | |
Certificate | LMH1219EVM EU Declaration of Conformity (DoC) | 02 Jan 2019 | ||
User guide | SigCon Architect: Installation and Starter’s Guide (Rev. A) | 03 Jun 2016 |
Related design resources
Software development
GUI FOR EVALUATION MODULE (EVM)
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.