The LMH2190EVAL board helps evaluating the LMH2190 Quad Channel 26 MHz Clock Tree Driver with I2C. It is designed such that it gives maximum flexibility in evaluating the LMH2190 in various configurations.
The LMH2190 provides a digital system clock to peripheral devices in mobile handsets. It provides a solution to clocking issues such as limited drive capability for fan-out or longer traces, protection of the master clock from varying loads and frequency pulling effects, isolation buffering from noisy modules, and crosstalk isolation. It has very low phase noise which enables it to drive sensitive modules such as Wireless LAN and Bluetooth.