LMK1D1212EVM

LMK1D1212 low jitter 2:12 LVDS fan-out buffer evaluation module

LMK1D1212EVM

Order now

Overview

LMK1D1212 is a high-performance, low additive jitter LVDS clock buffer with two differential inputs and 12 LVDS outputs. This evaluation module (EVM) is designed to demonstrate the electrical performance of the LMK1D1212. This EVM can also be used to evaluate other 40 pin devices in the LMK1Dxxxx family. LMK1D1212EVM is equipped with 50-Ω SMA connectors and impedance-controlled 50-Ω microstrip transmission lines for best performance.

Features
LMK1D1212 is a high-performance, low additive jitter LVDS clock buffer with two differential inputs and 12 LVDS outputs. This evaluation module (EVM) is designed to demonstrate the electrical performance of the LMK1D1212. This EVM can also be used to evaluate other 40 pin devices in the LMK1Dxxxx family. LMK1D1212EVM is equipped with 50-Ω SMA connectors and impedance-controlled 50-Ω microstrip transmission lines for best performance.
Clock buffers
LMK1D1208P 8-channel output 1.8-V, 2.5-V, and 3.3-V LVDS buffer with pin control LMK1D1212 12-channel output 1.8-V, 2.5-V, and 3.3-V LVDS buffer LMK1D2106 Dual bank 6-channel output 1.8-V, 2.5-V, and 3.3-V LVDS buffer LMK1D2106L Dual bank 2-channel output LVDS 1.8V, 2.5V and 3.3V buffer with 0.7V output common mode option
Download View video with transcript Video

Order & start development

Evaluation board

LMK1D1212EVM — LMK1D1212 low jitter 2:12 LVDS fan-out buffer evaluation module

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* User guide LMK1D1212EVM User's Guide PDF | HTML 26 Oct 2021
Certificate LMK1D1212EVM EU Declaration of Conformity 05 Sep 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos