LMQ644A2QEVM-D2100

LMQ644A2-Q1 evaluation module for dual-output synchronous step-down converter

LMQ644A2QEVM-D2100

Order now

Overview

The LMQ644A2QEVM-D2100 evaluation module (EVM) evaluates the features and performance of the LMQ644A2-Q1, dual buck DC/DC converter with integrated power MOSFETs. The EVM provides dual 6 A outputs. The output voltage can be individually programmed to a fixed 3.3 V and 5 V or adjustable using external feedback resistors. Each channel can be enabled and or disabled by a jumper selection.

Features
  • 6 V to 36 V input voltage range
  • 5 V and 3.3 V output voltages
  • Rated for 6 A per channel
  • Ultra low IQ
  • Dual-random spread spectum 
AC/DC & DC/DC converters (integrated FET)
LMQ64480-Q1 Automotive, 36V, 8A, low-IQ dual-output synchronous step-down converter LMQ644A0-Q1 Automotive, 36V, 10A, low-IQ dual-output synchronous step-down converter LMQ644A2-Q1 Automotive, 36V, 12A, low-IQ dual-output synchronous step-down converter
Download View video with transcript Video

Order & start development

Evaluation board

LMQ644A2QEVM-D2100 — LMQ644A2-Q1 evaluation module for dual-output synchronous step-down converter

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* EVM User's guide LMQ644A2QEVM-D2100 36-V, Dual, 6-A Outputs, Synchronous, Buck Converter PDF | HTML 10 Jul 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos