LMR14006YEVM

4V to 40V Input, 5.0V Output at 600mA Step-Down Converter Evaluation Module

LMR14006YEVM

Order now

Overview

The LMR14006YEVM is a fully assembled and tested circuit for evaluating the LMR14006Y Step-Down Converter. The LMR14006YEVM operates from 4V to 40V input (12V nominal) and provides a 5.0V output at 600mA. The board also has jumper connector to enable or disable the converter operation.

Features
  • Input range: 4V to 40V
  •  Output: 5.0V
  •  Maximum load current: 600mA
  •  Switching frequency: 2.1MHz
  •  Board size: 49x52mm
AC/DC & DC/DC converters (integrated FET)
LMR14006 SIMPLE SWITCHER® 4-V to 40-V, 600-mA step-down converter with Low Iq
Download View video with transcript Video

Order & start development

Evaluation board

LMR14006YEVM — 4V to 40V Input, 5.0V Output at 600mA Step-Down Converter Evaluation Module

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Certificate LMR14006YEVM EU Declaration of Conformity (DoC) 02 Jan 2019
EVM User's guide LMR14003Y/6YEVM Evaluation Board 19 Aug 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos