LMR14206XMKDEMO

LMR14206 Simple Switcher® Small Footprint 42V Buck Regulator 600 mA Demo Board

LMR14206XMKDEMO

Order now

Overview

The LMR14203/06 is a PWM DC/DC buck (step-down) regulator. With a wide input range from 4.5V-42V, it is suitable for a variety of applications from automotive to power conditioning of unregulated sources. The LMR14203/LMR14006 Evaluation Board is designed to provide the design engineer with a fully functional power converter based on the buck topology to evaluate the LMR14203/06 series of buck regulators. The evaluation board comes populated with either the LMR14203XMK or LMR14206XMK but can easily be modified to accommodate any of the LMR14203/06 regulator ICs.

Features
  • 4.5V to 42V Input Voltage Range
  • 1.2V Output Voltage
  • Up to 600 mA Output Current
  • Switching Frequency of 1.25 MHz
  • Internal Compensation
AC/DC & DC/DC converters (integrated FET)
LMR14206 4.5V to 42V, 0.6A Step-Down DC/DC Switching Regulator in SOT-23 Package
Download View video with transcript Video

Order & start development

Evaluation board

LMR14206XMKDEMO/NOPB — LMR14206 Simple Switcher® Small Footprint 42V Buck Regulator 600 mA Demo Board

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* User guide AN-2185 LMR14203/LMR14206 Demonstation Board (Rev. B) 26 Apr 2013
Certificate LMR14206XMKDEMO/NOPB EU Declaration of Conformity (DoC) 02 Jan 2019
Certificate LMR14206XMKDEMO/NO EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos