The LMR23625CFPEVM is a fully assembled and tested circuit for evaluating the LMR23625CFPDRR step-down converter. The LMR23625CFPEVM operates from 4V to 36V input (12V nominal) and provides a 5.0V/3.3V output at 2.5A. The board has jumper connectors to select output options, enable or disable the converter operation and synchronize to external clock. The board also has AC signal injection terminals for feedback loop measurements.
Features
- 4V to 36V Input Voltage Range
- Jumper Selectable Output Options (5V or 3.3V)
- Up to 2.5A Output Current
- 2.1MHz Switching Frequency
- Frequency Synchronization to External Clock