The LMR36501 evaluation module (EVM) helps designers evaluate the operation and performance of the LMR36501 wide-input buck regulator. The LMR36501EVM is an easy-to-use synchronous step-down DC/DC converter capable of driving up to 100 mA of load current from an input voltage of up to 65 V. The EVM has ultra-low operating quiescent current and high efficiency at light loads. The LMR36501 comes in a small 2x2 mm HotRod™ package providing a very small, low-EMI solution size.
Features
- 3 V to 65 V wide input voltage
- 5 V fixed output default voltage
- Up to 100 mA output current
- 2.2 MHz default switching frequency with jumper